??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
120528
Bushing Symbol
E-3-3/8
Bore
3-3/8 Inch
BORE11
3.37500 Inch
Bushing Keyway
7/8x1/16 Inch
Shaft Keyseat (Ref)
7/8x7/16 Inch
Bushing Torque Capacity
20.000 Lb-in
A
0.88 Inch
B Diameter
3.83 Inch
C Hub Dia.-CI 30 Iron
7.50 Inch
C Hub Dia.-Steel
6.50 Inch
D Diameter
6.00 Inch
E
2.75 Inch
F
1.63 Inch
G
0.25 Inch
Average Weight
9 Lbs
Bolt Circle
5.00 Inch
Number of Screw
3
Screw Size
1/2x2-3/4 Inch
Screw Torque
720 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
1.25 Inch
Required Wrench Clearance L-Install Conventional Mounting
3.19 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
3.13 Inch
Required Wrench Clearance M-Remove Conventional Mounting
5.06 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
3.18 Inch
Required Wrench Clearance L-Install Reverse Mounting
5.13 Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
4.43 Inch
Required Wrench Clearance M-Remove Reverse Mounting
6.38 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.